IESNA:LM-63-2002
[TEST]P950328
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-760-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35922
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5603.2 5260.6 4963.5 4611.9 4260.2 4042.5 3965.3 3976.7 4042.5 4126.4
4518.8 5737 7715.2 9697.8 11703.2 13238.9 14595.5 15661.7 16752.8 17453.8
17506 16637.1 12755.7 11113.4 9246.4 6283.7 3892.7 3076.1 2066.6 1088.9
544.4 412.9 263.1 154.3 61.2 0 0
5603.2 5308.3 5011.1 4661.8 4305.6 4085.6 4003.9 3997.1 4053.8 4130.9
4432.6 5489.8 7390.8 9618.4 11542.1 13141.4 14550.1 15768.3 16789.1 17599
17780.5 17063.6 13313.8 11394.7 9616.2 6685.3 4144.5 3191.8 2136.9 1143.3
635.2 499.1 340.3 222.3 145.2 34 0
5603.2 5301.5 5022.4 4691.2 4344.2 4128.7 4037.9 4019.8 4056.1 4126.4
4323.8 5099.6 6728.4 8853.9 10916 12753.5 14418.6 15843.2 17090.8 18129.8
18510.9 18195.6 17009.2 13372.8 11215.4 8275.5 5192.6 3738.5 2719.9 1590.2
1070.7 884.7 773.6 644.3 442.4 77.1 0
5603.2 5333.2 5065.5 4777.5 4466.7 4235.3 4133.2 4092.4 4106 4160.4
4258 4661.8 5741.6 7488.3 9566.2 11641.9 13685.8 15639 17385.7 18649.3
19416.1 19520.4 18953.3 17968.8 16358.1 13590.6 11097.5 8520.5 5712.1 2645.1
1342.9 884.7 669.2 442.4 174.7 0 0
5603.2 5344.6 5120 4877.3 4625.5 4432.6 4316.9 4271.6 4264.8 4307.9
4380.5 4530.2 5011.1 6093.2 7760.5 9738.7 11950.4 14230.3 16494.2 18397.5
19783.5 20532.2 20561.6 20014.9 19273.1 18259.1 16841.3 14398.1 10711.8 6469.7
2763 961.8 401.5 224.6 88.5 6.8 0
5603.2 5389.9 5190.3 5022.4 4841 4695.8 4616.4 4580.1 4575.6 4609.6
4675.4 4770.6 4970.3 5414.9 6320 7717.4 9545.8 11632.8 13815.1 15979.3
18039.1 19783.5 21106.1 21639.2 21691.4 21666.4 21693.6 21081.1 18254.6 12975.8
7236.5 2436.4 619.3 229.1 56.7 4.5 0
5603.2 5435.3 5283.3 5174.4 5088.2 5031.5 5020.2 5040.6 5081.4 5135.9
5217.5 5331 5478.4 5723.4 6131.7 6830.4 7917 9378 11024.9 12794.3
14718 16707.5 18644.8 20396 21943.2 23211.2 24538.3 25863.1 25838.2 21779.8
13524.8 5728 1492.7 421.9 127 9.1 0
5603.2 5496.6 5405.8 5353.6 5346.8 5378.6 5444.4 5557.8 5666.7 5798.3
5975.2 6154.4 6333.6 6576.4 6894 7386.2 8148.4 9219.2 10473.6 11955
13642.7 15330.5 17088.6 18762.7 20922.3 23145.5 25845 28383.4 29658.3 28133.9
22181.3 12097.9 3389.1 721.4 154.3 11.3 0
5603.2 5564.6 5532.9 5564.6 5630.4 5739.3 5877.7 6041 6195.3 6367.7
6556 6746.5 6948.4 7216.1 7567.7 8078.1 8785.9 9772.7 10999.9 12422.3
14139.5 15967.9 18005 20221.4 22623.7 25293.7 28111.2 30763.1 32128.7 30769.9
24218.5 11158.7 2370.6 614.8 127 11.3 0
5603.2 5562.4 5553.3 5594.1 5673.5 5800.5 5959.3 6113.6 6292.8 6458.4
6644.4 6825.9 7034.6 7284.1 7644.8 8164.3 8888 9877 11129.2 12665
14407.2 16317.3 18399.8 20711.4 23174.9 25885.8 28712.3 31239.4 32366.9 30411.4
22830.1 9291.8 1803.5 478.7 95.3 9.1 0
5603.2 5607.7 5644 5768.8 5920.8 6127.2 6376.7 6626.3 6873.5 7123.1
7365.8 7626.7 7905.7 8282.3 8831.3 9534.5 10396.5 11494.5 12810.2 14284.7
15859.1 17492.4 19257.3 20924.6 22453.6 23748.9 24751.6 25057.8 23941.7 20464.1
13130.1 3854.2 701 215.5 54.4 18.1 0
5603.2 5628.1 5696.2 5832.3 6027.4 6272.4 6542.3 6825.9 7104.9 7359
7606.3 7846.7 8103.1 8416.1 8790.4 9298.6 9974.6 10798 11721.3 12676.4
13642.7 14615.9 15559.6 16305.9 16696.1 16700.7 16344.5 15536.9 13876.4 11526.2
7479.2 2511.2 560.3 183.7 70.3 27.2 0
5603.2 5632.7 5716.6 5852.7 6054.6 6283.7 6526.5 6760.1 6957.5 7107.2
7193.4 7247.8 7266 7293.2 7347.7 7436.1 7672.1 8173.4 8808.6 9430.1
9836.2 10022.2 9985.9 9480 8368.5 6898.5 5267.4 3452.6 2009.9 1084.3
580.7 256.3 106.6 43.1 15.9 2.3 0
5603.2 5646.3 5696.2 5791.5 5861.8 5900.4 5904.9 5814.2 5648.6 5365
4965.7 4466.7 3899.5 3327.9 2776.6 2261.7 1801.2 1490.4 1381.5 1367.9
1381.5 1372.4 1234.1 977.7 698.7 467.3 310.8 235.9 195.1 158.8
122.5 77.1 31.8 13.6 4.5 0 0
5603.2 5648.6 5637.2 5560.1 5394.5 5142.7 4800.1 4305.6 3659.1 2908.2
2207.2 1633.3 1218.2 998.1 918.7 902.9 891.5 877.9 855.2 830.3
791.7 707.8 583 453.7 349.3 276.8 220 172.4 133.8 99.8
65.8 31.8 13.6 4.5 0 0 0
5603.2 5616.8 5496.6 5206.2 4768.4 4199 3423.2 2572.5 1846.6 1340.7
1073 957.3 887 828 775.8 732.7 710 685.1 662.4 639.7
603.4 539.9 458.2 372 292.6 233.7 188.3 145.2 108.9 74.9
38.6 18.1 6.8 0 0 0 0
5603.2 5576 5299.2 4813.7 4137.7 3298.4 2332 1594.8 1191 1052.6
984.5 921 841.6 746.3 648.8 567.1 505.9 478.7 496.8 524
524 492.3 435.6 363 285.8 226.8 176.9 138.4 102.1 68.1
43.1 18.1 6.8 0 0 0 0
5603.2 5560.1 5149.5 4459.9 3538.9 2450 1599.3 1186.4 1077.5 1018.6
957.3 871.1 769 660.1 555.8 467.3 394.7 358.4 342.5 338
340.3 340.3 331.2 301.7 265.4 226.8 190.6 152 122.5 97.5
72.6 43.1 9.1 0 0 0 0
5603.2 5553.3 5027 4210.3 3116.9 1998.5 1313.5 1118.4 1057.1 1000.4
923.3 823.5 714.6 603.4 508.1 428.7 378.8 351.6 333.5 317.6
301.7 288.1 276.8 263.1 245 220 188.3 158.8 136.1 111.2
81.7 49.9 9.1 0 0 0 0
5603.2 5526.1 4915.8 3985.7 2788 1705.9 1195.5 1098 1045.8 980
896.1 803 703.2 594.3 499.1 428.7 385.6 363 347.1 333.5
315.3 301.7 285.8 270 249.5 215.5 172.4 147.5 122.5 97.5
68.1 31.8 4.5 0 0 0 0
5603.2 5523.8 4881.8 3901.8 2654.1 1597 1159.2 1088.9 1041.2 970.9
884.7 798.5 705.5 603.4 505.9 431 390.2 367.5 349.3 335.7
322.1 306.2 288.1 267.7 238.2 192.8 140.6 118 95.3 70.3
45.4 15.9 0 0 0 0 0
5603.2 5528.3 4861.4 3867.8 2597.4 1563 1159.2 1086.6 1036.7 968.6
880.2 794 705.5 601.2 503.6 428.7 390.2 367.5 351.6 338
324.4 306.2 288.1 267.7 235.9 186 136.1 115.7 90.7 68.1
40.8 13.6 0 0 0 0 0
